Schneider-Electric
 
03541 picture- web-product-data-sheet
03541
MOUNTING PLATE INF 3P/4P 63-160A VERTICAL AND HORIZONTAL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed INF100...160 - control: extended rotary handle - horizontal installation
FuPact: fixed INF100...160 - control: extended rotary handle - vertical installation
FuPact: fixed INF63 - control: extended rotary handle - horizontal installation
FuPact: fixed INF63 - control: extended rotary handle - vertical installation
Poles description 1 x 3P: fixed INF100...160 horizontal installation
1 x 4P: fixed INF100...160 horizontal installation
2 x 3P: fixed INF100...160 vertical installation
2 x 4P: fixed INF100...160 vertical installation
1 x 3P: fixed INF63 horizontal installation
1 x 4P: fixed INF63 horizontal installation
2 x 4P: fixed INF63 vertical installation
2 x 3P: fixed INF63 vertical installation
Number of vertical modules [50 mm] 5 module(s): INF100...160, direct in 650 mm Widecubicle
5 module(s): INF63, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 590 mm
Height 250 mm
Product weight 2.96 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF100...160 fixed extended rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF100...160 fixed extended rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF100...160 fixed extended rotary handle vertical 3P 2 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF100...160 fixed extended rotary handle vertical 4P 2 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF63 fixed extended rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF63 fixed extended rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF63 fixed extended rotary handle vertical 3P 2 direct 5 12.5 mm
650 mm 400 mm Prisma P cubicle FuPact INF63 fixed extended rotary handle vertical 4P 2 direct 5 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 25.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 2.960 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 17.860 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 71.140 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information