Schneider-Electric
 
03546 picture- web-product-data-sheet
03546
M.PL.185MM B CENTRES ISFL630
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Mounting plate description Busbar
Installed device FuPact: fixed ISFL160 - control: fuse carriers handle - vertical installation
FuPact: fixed ISFL250...630 - control: fuse carriers handle - vertical installation
Poles description 10 x 3P: fixed ISFL160 vertical installation
5 x 3P: fixed ISFL250...630 vertical installation
Number of vertical modules [50 mm] 24 module(s): ISFL160, rear connection on busbar in 650 mm Widecubicle
24 module(s): ISFL250...630, rear connection on busbar in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 70 mm
Height 625 mm
Depth 365 mm
Product weight 5.06 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFL160 fixed fuse carriers handle vertical 3P 10 rear connection on busbar 24 512.5 mm
650 mm 400 mm Prisma P cubicle FuPact ISFL250...630 fixed fuse carriers handle vertical 3P 5 rear connection on busbar 24 512.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 12.5 cm
Package 1 Length 67 cm
Package 1 Weight 5.06 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information