Schneider-Electric
 
03553 picture- web-product-data-sheet
03553
M. PLATE ISFT 100N
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
Poles description 8 x 3P: fixed ISFT100N vertical installation
Number of vertical modules [50 mm] 8 module(s): ISFT100N, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 550 mm
Height 350 mm
Product weight 2.22 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFT100N fixed fuse carriers handle vertical 3P 8 direct 8 112.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 16 cm
Package 1 Length 58 cm
Package 1 Weight 2.22 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information