Schneider-Electric
 
03554 picture- web-product-data-sheet
03554
M.PL.ISFT100
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed ISFT100 - control: fuse carriers handle - vertical installation
Poles description 5 x 3P: fixed ISFT100 vertical installation
Number of vertical modules [50 mm] 6 module(s): ISFT100, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 620 mm
Height 156 mm
Depth 363 mm
Product weight 1.9 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFT100 fixed fuse carriers handle vertical 3P 5 direct 6 77.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 15.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 1.900 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 23.680 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 35.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 94.720 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information