This Application will be decommissioned as of January 7th 2025

03555 |
Schneider-Electric
 
03555 picture- web-product-data-sheet
03555
M.PL BUSBAR ISFT 100N 160
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
Poles description 4 x 3P: fixed ISFT160 vertical installation
6 x 3P: fixed ISFT100N vertical installation
Number of vertical modules [50 mm] 8 module(s): ISFT100N, rear connection on busbar in 650 mm Widecubicle
6 module(s): ISFT160, rear connection on busbar in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 772 mm
Height 245 mm
Depth 306 mm
Net weight 7.22 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8 100 mm
650 mm 400 mm Prisma P cubicle FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 rear connection on busbar 6 37.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 32.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 7.23 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 24.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 69.84 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information