Schneider-Electric
 
03556 picture- web-product-data-sheet
03556
M.PL.ISFT160
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
Poles description 4 x 3P: fixed ISFT160 vertical installation
Number of vertical modules [50 mm] 6 module(s): ISFT160, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 550 mm
Height 150 mm
Product weight 2.02 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 direct 6 62.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 15.0 cm
Package 1 Length 57.0 cm
Package 1 Weight 2.02 kg
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 25.0 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 210.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information