Schneider-Electric
 
03557 picture- web-product-data-sheet
03557
M.PL.ISFT630
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device FuPact: fixed ISFT250 - control: fuse carriers handle - horizontal installation
FuPact: fixed ISFT400 - control: fuse carriers handle - horizontal installation
FuPact: fixed ISFT630 - control: fuse carriers handle - horizontal installation
Poles description 2 x 3P: fixed ISFT250 horizontal installation
2 x 3P: fixed ISFT400 horizontal installation
1 x 3P: fixed ISFT630 horizontal installation
Number of vertical modules [50 mm] 9 module(s): ISFT250, direct in 650 mm Widecubicle
9 module(s): ISFT400, direct in 650 mm Widecubicle
10 module(s): ISFT630, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 206 mm
Depth 363 mm
Product weight 3.1 kg
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFT250 fixed fuse carriers handle horizontal 3P 2 direct 9 137.5 mm
650 mm 400 mm Prisma P cubicle FuPact ISFT400 fixed fuse carriers handle horizontal 3P 2 direct 9 137.5 mm
650 mm 400 mm Prisma P cubicle FuPact ISFT630 fixed fuse carriers handle horizontal 3P 1 direct 10 162.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 21 cm
Package 1 Length 57 cm
Package 1 Weight 3.5 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 28.5 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 126 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information