Schneider-Electric
 
03561 picture- web-product-data-sheet
03561
CANALIS SUPPORT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Support
Accessory / separate part category Interface accessory
Range compatibility Prisma Prisma P cubicle
Canalis Canalis KT busbar trunking
Cubicle-device connection With Canalis
Complementary
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Quantity per set Set of 1
Colour Grey
Product weight 4.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 10 cm
Package 1 Length 36 cm
Package 1 Weight 4.06 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information