This Application will be decommissioned as of January 7th 2025

03569 |
Schneider-Electric
 
03569 picture- web-product-data-sheet
03569
W800 PLAIN BACKPLATE 36M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Back plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 800 mm depth 400 mm
Mounting plate description Plain
Number of vertical modules [50 mm] 36 module(s) in 800 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 675 mm
Height 1794 mm
Depth 35 mm
Net weight 30 kg
Functional unit 800 mm 400 mm Prisma P cubicle 36 37.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 67.5 cm
Package 1 Length 179.5 cm
Package 1 Weight 30.5 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product