Schneider-Electric
 
03571 picture- web-product-data-sheet
03571
Universal slotted mounting plate, 4 modules
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Provided equipment 4 lateral cross-member
Mounting plate description Slotted
Installed device Phaseo: LV/LV transformer
Number of vertical modules [50 mm] 4 module(s): LV/LV transformer in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Width 575 mm
Height 200 mm
Product weight 1.7 kg
Functional unit 650 mm 400 mm Prisma P cubicle Phaseo LV/LV transformer 4 12.5 mm
300 mm 400 mm Prisma P cubicle duct 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 20.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 1.7 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 17.74 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information