Schneider-Electric
 
03572 picture- web-product-data-sheet
03572
Universal slotted mounting plate, 6 modules
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Provided equipment 4 lateral cross-member
Mounting plate description Slotted
Installed device Altistart: ATS01N
PowerLogic: CM4000
Number of vertical modules [50 mm] 6 module(s): ATS01N in 650 mm Widecubicle
6 module(s): CM4000 in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Width 575 mm
Height 300 mm
Product weight 2.06 kg
Functional unit 650 mm 400 mm Prisma P cubicle Altistart ATS01N 2 6 12.5 mm
650 mm 400 mm Prisma P cubicle PowerLogic 1 6 12.5 mm
400 mm 400 mm Prisma P cubicle 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 30.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 2.06 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 17.17 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information