|
|
|
03574
Universal slotted mounting plate, 12 modules
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
|
Product or component type
|
Mounting plate
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma P cubicle
|
Installation description
|
Cubicle - width 650 + 150 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
|
Mounting plate description
|
Slotted
|
Number of vertical modules [50 mm]
|
12 module(s) in 650 mm Widecubicle
12 module(s) in 650 + 150 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASEFA
|
Complementary
Width
|
375 mm
|
Height
|
600 mm
|
Net weight
|
3.04 kg
|
Functional unit
|
650 mm 400 mm Prisma P cubicle 12 12.5 mm
650 + 150 mm 400 mm Prisma P cubicle 12 12.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|