|
|
|
03580
4 ANGLE BRACKETS ET SCREWS
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
|
Product or component type
|
Angle bracket
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
Prisma Prisma P mounting plate
|
Provided equipment
|
Screws
|
Complementary
Mounting mode
|
By screws
|
Installation description
|
Cubicle
Cubicle duct
|
Quantity per set
|
Set of 4
|
Height
|
35 mm
|
Width
|
15 mm
|
Depth
|
17 mm
|
Product weight
|
0.12 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|