This Application will be decommissioned as of January 7th 2025

03582 |
Schneider-Electric
 
03582 picture- web-product-data-sheet
03582
6 UNIVERSAL INSERTS SYST.P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Universal insert
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P mounting plate
Complementary
Installation description Cubicle
Cubicle duct
Quantity per set Set of 6
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10.5 cm
Package 1 Length 15 cm
Package 1 Weight 100 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product