Schneider-Electric
 
03584 picture- web-product-data-sheet
03584
2 SIDE.CROSS-MEMBERS W400 D400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cross-members
Accessory / separate part category Mounting accessory
Range compatibility Prisma Prisma P cubicle
Complementary
Mounting position Lateral
Installation description Cubicle
Quantity per set Set of 2
Height 48 mm
Width 375 mm
Depth 12.5 mm
Net weight 0.64 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 5.2 cm
Package 1 Length 37 cm
Package 1 Weight 610 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information