Schneider-Electric
 
03586 picture- web-product-data-sheet
03586
2 SIDE.CROSS-MEMBERS W200 D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cross-members
Accessory / separate part category Mounting accessory
Range compatibility Prisma Prisma P cubicle
Complementary
Mounting position Lateral
Installation description Cubicle
Quantity per set Set of 2
Height 48 mm
Width 191 mm
Depth 12 mm
Product weight 0.38 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.5 cm
Package 1 Length 19.0 cm
Package 1 Weight 350.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.85 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 100.8 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information