Schneider-Electric
 
03587 picture- web-product-data-sheet
03587
2LONGITUDINAL CROSS-MBERS W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cross-members
Accessory / separate part category Mounting accessory
Range compatibility Prisma Prisma P cubicle
Complementary
Mounting position Longitudinal
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Quantity per set Set of 2
Height 50 mm
Width 578 mm
Depth 30 mm
Net weight 1.86 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 6 cm
Package 1 Length 58 cm
Package 1 Weight 1.9 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information