This Application will be decommissioned as of January 7th 2025

03590 |
Schneider-Electric
 
03590 picture- web-product-data-sheet
03590
REAR MODULAR DEVICE RAIL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P
Type of rail Rear
Modular
Complementary
Installation description Cubicle - width 650 mm depth 400 mm
Quantity per set Set of 1
Height 39 mm
Width 629 mm
Depth 40 mm
Net weight 0.32 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 4 cm
Package 1 Length 58 cm
Package 1 Weight 310 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 16.6 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 68.72 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product