Schneider-Electric
 
03593 picture- web-product-data-sheet
03593
2 SLIDE RAILS+ANGLE BRACKETS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P
Type of rail Slide
Complementary
Installation description Cubicle - width 650 mm depth 400 mm
Provided equipment Angle brackets
Quantity per set Set of 2
Height 27 mm
Width 325 mm
Depth 18 mm
Product weight 0.68 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information