This Application will be decommissioned as of January 7th 2025

03595 |
Schneider-Electric
 
03595 picture- web-product-data-sheet
03595
SYSTEM G ADAPTER W500
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Adaptor
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 500 mm
Net weight 1.54 kg
Functional unit 650 mm 400 mm Prisma P cubicle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 4.700 cm
Package 1 Length 58.000 cm
Package 1 Weight 1.490 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.950 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 191.520 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product