This Application will be decommissioned as of January 7th 2025

03596 |
Schneider-Electric
 
03596 picture- web-product-data-sheet
03596
SYSTEM G ADAPTER W250
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Adaptor
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 250 mm
Net weight 1.1 kg
Functional unit 400 mm 400 mm Prisma P cubicle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 6.500 cm
Package 1 Length 39.500 cm
Package 1 Weight 1.100 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 13.600 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 108.800 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product