This Application will be decommissioned as of January 7th 2025

03604 |
Schneider-Electric
 
03604 picture- web-product-data-sheet
03604
FRONT PLATE VIGI NSX.TOGGLE / CVS.ROTARY - 3P 250A HORIZONTAL WIDTH650 3MODULES
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: CVS100...160 horizontal installation
1 x 3P: mounting plate support: CVS250 horizontal installation
1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Net weight 0.62 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle Enerlin'X FDM121 fixed remote control vertical 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 16.000 cm
Package 1 Length 52.000 cm
Package 1 Weight 620.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 17.200 cm
Package 2 Length 53.000 cm
Package 2 Weight 6.300 kg
Unit Type of Package 3 P12
Number of Units in Package 3 360
Package 3 Height 85.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 246.400 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product