Schneider-Electric
 
03611 picture- web-product-data-sheet
03611
FR.PL.HZ.NS250 TOGGLE 3P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: mounting plate support: CVS100...160 horizontal installation
1 x 3P: mounting plate support: CVS250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 500 mm
Product weight 0.66 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS250 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS250 with fixed toggle horizontal 3P 1 direct 3
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 16.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 660.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.5 cm
Package 2 Width 17.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 8.12 kg
Unit Type of Package 3 P12
Number of Units in Package 3 360
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 259.84 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information