Schneider-Electric
 
03616 picture- web-product-data-sheet
03616
FR.PL.HZ.NS250 C/OVER MOT.
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device Source changeover: fixed NSX100...250 source changeover - control: remote control - horizontal installation
Poles description 2 x 3P: mounting plate support: NSX100...250 source changeover horizontal installation
2 x 4P: mounting plate support: NSX100...250 source changeover horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 8
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 400 mm
Width 500 mm
Net weight 1.56 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle source changeover NSX100...250 source changeover fixed remote control horizontal 3P 2 direct 8
650 mm 400 mm Prisma P cubicle source changeover NSX100...250 source changeover fixed remote control horizontal 4P 2 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 41.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.560 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.000 cm
Package 2 Width 42.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 9.580 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 92.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 153.280 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product