Schneider-Electric
 
03618 picture- web-product-data-sheet
03618
FR.PL.HZ.WITHD.NS250
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: drawout NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Width 500 mm
Product weight 1.04 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout motor mechanism horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout motor mechanism horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout toggle horizontal 4P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 26.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.040 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 27.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 10.740 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 32.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 32.220 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information