This Application will be decommissioned as of January 7th 2025

03620 |
Schneider-Electric
 
03620 picture- web-product-data-sheet
03620
FR.PL.3-4 V.INS250 DEVICES
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
Poles description 3 x 3P: mounting plate support: INS250 vertical installation
2 x 4P: mounting plate support: INS250 vertical installation
3 x 3P: mounting plate support: INV250 vertical installation
2 x 4P: mounting plate support: INV250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Linergy FC
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Width 500 mm
Net weight 0.88 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS250 fixed direct front rotary handle vertical 3P 3 Linergy FC 7
650 mm 400 mm Prisma P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 2 Linergy FC 7
650 mm 400 mm Prisma P cubicle ComPact INS250 fixed direct front rotary handle vertical 3P 3 direct 9
650 mm 400 mm Prisma P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 2 direct 9
650 mm 400 mm Prisma P cubicle ComPact INV250 fixed direct front rotary handle vertical 3P 3 Linergy FC 7
650 mm 400 mm Prisma P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 2 Linergy FC 7
650 mm 400 mm Prisma P cubicle ComPact INV250 fixed direct front rotary handle vertical 3P 3 direct 9
650 mm 400 mm Prisma P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 2 direct 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 890.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 27.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 9.0 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 32.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 27.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product