This Application will be decommissioned as of January 7th 2025

03644 |
Schneider-Electric
 
03644 picture- web-product-data-sheet
03644
FRONT PLATE VIGI NSX.TOGGLE / CVS.ROTARY - 4P 630A HORIZONTAL WIDTH650 4MODULES
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 4P: mounting plate support: CVS400 horizontal installation
1 x 4P: mounting plate support: CVS630 horizontal installation
1 x 4P: mounting plate support: NSX400 horizontal installation
1 x 4P: mounting plate support: NSX630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Net weight 0.94 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in motor mechanism horizontal 4P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 26.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 948.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 27.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 9.720 kg
Unit Type of Package 3 P12
Number of Units in Package 3 270
Package 3 Height 95.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 262.980 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product