Schneider-Electric
 
03651 picture- web-product-data-sheet
03651
FR.PL.HZ.NS630 TOGGLE 3P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC400 - control: toggle - horizontal installation
EasyPact: fixed EZC630 - control: toggle - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: mounting plate support: CVS400 horizontal installation
1 x 3P: mounting plate support: CVS630 horizontal installation
1 x 3P: mounting plate support: EZC400 horizontal installation
1 x 3P: mounting plate support: EZC630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 500 mm
Net weight 0.8 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact EZC400 fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact EZC630 fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed toggle horizontal 3P 1 direct 4
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 802.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 22.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 10.0 kg
Unit Type of Package 3 P12
Number of Units in Package 3 360
Package 3 Height 82.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 320.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information