This Application will be decommissioned as of January 7th 2025

03657 |
Schneider-Electric
 
03657 picture- web-product-data-sheet
03657
FR.PL.HZ.WITHD.NS630
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: drawout NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 3P: mounting plate support: NSX400 horizontal installation
1 x 4P: mounting plate support: NSX400 horizontal installation
1 x 3P: mounting plate support: NSX630 horizontal installation
1 x 4P: mounting plate support: NSX630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 500 mm
Net weight 1.12 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 4P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism horizontal 4P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 31.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.120 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 32.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 11.520 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 103.680 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product