Schneider-Electric
 
03658 picture- web-product-data-sheet
03658
FR.PL.HZ.INS630
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: INS320...400 horizontal installation
1 x 4P: mounting plate support: INS320...400 horizontal installation
1 x 3P: mounting plate support: INS500...630 horizontal installation
1 x 4P: mounting plate support: INS500...630 horizontal installation
1 x 3P: mounting plate support: INV320...400 horizontal installation
1 x 4P: mounting plate support: INV320...400 horizontal installation
1 x 3P: mounting plate support: INV500...630 horizontal installation
1 x 4P: mounting plate support: INV500...630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Width 500 mm
Net weight 0.92 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 26.500 cm
Package 1 Length 57.000 cm
Package 1 Weight 900.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 27.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 9.300 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 84.060 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product