This Application will be decommissioned as of January 7th 2025

03659 |
Schneider-Electric
 
03659 picture- web-product-data-sheet
03659
FR.PL.HZ.NS-INS630 C/OVER ROT.
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS320...630 source changeover - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...630 source changeover - control: direct front rotary handle - horizontal installation
Source changeover: fixed NSX400...630 source changeover without earth leakage protection - control: direct front rotary handle - horizontal installation
Poles description 2 x 3P: mounting plate support: NSX400...630 source changeover horizontal installation
2 x 4P: mounting plate support: NSX400...630 source changeover horizontal installation
2 x 3P: mounting plate support: INS320...630 source changeover horizontal installation
2 x 4P: mounting plate support: INS320...630 source changeover horizontal installation
2 x 3P: mounting plate support: INV320...630 source changeover horizontal installation
2 x 4P: mounting plate support: INV320...630 source changeover horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 10
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 500 mm
Width 500 mm
Net weight 1.62 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS320...630 source changeover fixed direct front rotary handle horizontal 3P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact INS320...630 source changeover fixed direct front rotary handle horizontal 4P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact INV320...630 source changeover fixed direct front rotary handle horizontal 3P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact INV320...630 source changeover fixed direct front rotary handle horizontal 4P 2 direct 10
650 mm 400 mm Prisma P cubicle source changeover NSX400...630 source changeover without fixed direct front rotary handle horizontal 3P 2 direct 10
650 mm 400 mm Prisma P cubicle source changeover NSX400...630 source changeover without fixed direct front rotary handle horizontal 4P 2 direct 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 51.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.620 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.000 cm
Package 2 Width 52.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 10.140 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 60.840 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product