This Application will be decommissioned as of January 7th 2025

03663 |
Schneider-Electric
 
03663 picture- web-product-data-sheet
03663
FR.PL.V.2NS630
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - vertical installation
Poles description 2 x 3P: mounting plate support: NSX400 vertical installation
2 x 4P: mounting plate support: NSX400 vertical installation
2 x 3P: mounting plate support: NSX630 vertical installation
2 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Linergy FC
Number of vertical modules [50 mm] 7
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 350 mm
Width 500 mm
Net weight 1.22 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism vertical 4P 2 direct 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 36.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.220 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 37.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 12.800 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 48.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 102.400 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product