Schneider-Electric
 
03666 picture- web-product-data-sheet
03666
PLAST. 2 NSX630 VIGI VERTICAL
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - vertical installation
Poles description 2 x 3P: mounting plate support: NSX400 vertical installation
2 x 4P: mounting plate support: NSX400 vertical installation
2 x 3P: mounting plate support: NSX630 vertical installation
2 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Linergy FC
Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 500 mm
Net weight 1.6 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism vertical 3P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism vertical 4P 2 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 3P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 4P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 3P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 4P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle vertical 3P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle vertical 4P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism vertical 3P 2 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism vertical 4P 2 direct 15
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 46.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.600 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.000 cm
Package 2 Width 52.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 9.960 kg
Unit Type of Package 3 P12
Number of Units in Package 3 12
Package 3 Height 35.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 19.920 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product