This Application will be decommissioned as of January 7th 2025

03671 |
Schneider-Electric
 
03671 picture- web-product-data-sheet
03671
FR.PL.UA OR BA
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device Source changeover: fixed BA controller - horizontal installation
Source changeover: fixed UA controller - horizontal installation
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 600 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 500 mm
Net weight 0.74 kg
Quantity per set Set of 1
Functional unit 650 mm 600 mm Prisma P cubicle source changeover BA controller fixed horizontal 1 direct 4
650 mm 600 mm Prisma P cubicle source changeover UA controller fixed horizontal 1 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 740.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 22.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 9.1 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 48.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 145.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product