This Application will be decommissioned as of January 7th 2025

03687 |
Schneider-Electric
 
03687 picture- web-product-data-sheet
03687
FR.PL.HZ.FIX.NS1600TOG/ROT.4P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NS630b...1000 - control: toggle - horizontal installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: NS630b...1000 horizontal installation
1 x 4P: mounting plate support: NS630b...1000 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 800 mm
Cubicle + duct - width 650 mm depth 400 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 7
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 350 mm
Width 500 mm
Net weight 1.78 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 front connection 7
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 connection transfer assembly 8
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 front connection 7
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 connection transfer assembly 8
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle horizontal 3P 1 rear connection 7
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 rear connection 7
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 front connection 7
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 connection transfer assembly 8
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 front connection 7
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 connection transfer assembly 8
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle horizontal 4P 1 rear connection 7
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 rear connection 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 35 cm
Package 1 Length 50 cm
Package 1 Weight 1.795 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 37 cm
Package 2 Width 31 cm
Package 2 Length 52 cm
Package 2 Weight 8.975 kg
Unit Type of Package 3 P06
Number of Units in Package 3 20
Package 3 Height 73 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 35.9 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information