Schneider-Electric
 
03695 picture- web-product-data-sheet
03695
FR.PL.HZ.NS1600CHANGEOVER ROT.
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device Source changeover: fixed NS630b...1000 source changeover - control: direct front rotary handle - horizontal installation
Source changeover: fixed NS630b...1000 source changeover - control: remote control - horizontal installation
Source changeover: fixed NS630b...1000 source changeover - control: automatic - horizontal installation
Poles description 2 x 3P: mounting plate support: NS630b...1000 source changeover horizontal installation
2 x 4P: mounting plate support: NS630b...1000 source changeover horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 13
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 650 mm
Width 500 mm
Product weight 3.2 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed direct front rotary handle horizontal 3P 2 direct 13
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed direct front rotary handle horizontal 4P 2 direct 13
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed remote control horizontal 3P 2 direct 13
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed remote control horizontal 4P 2 direct 13
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed automatic horizontal 3P 2 direct 13
650 mm 400 mm Prisma P cubicle source changeover NS630b...1000 source changeover fixed automatic horizontal 4P 2 direct 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 50 cm
Package 1 Length 65 cm
Package 1 Weight 3.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information