This Application will be decommissioned as of January 7th 2025

03697 |
Schneider-Electric
 
03697 picture- web-product-data-sheet
03697
FR.PL.V.FIX.NS1600 3 4P W400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NS1250 - control: toggle - vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1600 - control: toggle - vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle - vertical installation
ComPact: fixed NS630b...1000 - control: toggle - vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1250 - control: motor mechanism - vertical installation
ComPact: fixed NS1600 - control: motor mechanism - vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism - vertical installation
Poles description 1 x 3P: mounting plate support: NS1250 vertical installation
1 x 4P: mounting plate support: NS1250 vertical installation
1 x 3P: mounting plate support: NS1600 vertical installation
1 x 4P: mounting plate support: NS1600 vertical installation
1 x 3P: mounting plate support: NS630b...1000 vertical installation
1 x 4P: mounting plate support: NS630b...1000 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 11
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 550 mm
Width 321 mm
Net weight 2.24 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 direct 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 32.500 cm
Package 1 Length 55.500 cm
Package 1 Weight 2.240 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.460 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 62.080 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information