This Application will be decommissioned as of January 7th 2025

03698 |
Schneider-Electric
 
03698 picture- web-product-data-sheet
03698
Front Plate Vert. Fixed MTZ1/NT 3P W400 Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device Masterpact: fixed NT06...10 - control: toggle - vertical installation
Masterpact: fixed NT12 - control: toggle - vertical installation
Masterpact: fixed NT16 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: NT06...10 vertical installation
1 x 3P: mounting plate support: NT12 vertical installation
1 x 3P: mounting plate support: NT16 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Connection position Front connection
Number of vertical modules [50 mm] 11
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 550 mm
Width 321 mm
Net weight 1.88 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 35.0 cm
Package 1 Length 55.5 cm
Package 1 Weight 1.88 kg
Unit Type of Package 2 S04
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 13.16 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information