This Application will be decommissioned as of January 7th 2025

03699 |
Schneider-Electric
 
03699 picture- web-product-data-sheet
03699
Front Plate Withd. NS-MTZ1/NT 3P W400 Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: drawout NS1250 - control: toggle - vertical installation
ComPact: drawout NS1250 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1250 - control: motor mechanism - vertical installation
ComPact: drawout NS1600 - control: toggle - vertical installation
ComPact: drawout NS1600 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1600 - control: motor mechanism - vertical installation
ComPact: drawout NS630b...1000 - control: toggle - vertical installation
ComPact: drawout NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: drawout NS630b...1000 - control: motor mechanism - vertical installation
Masterpact: drawout NT06...10 - control: toggle - vertical installation
Masterpact: drawout NT12 - control: toggle - vertical installation
Masterpact: drawout NT16 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: NS1250 vertical installation
1 x 3P: mounting plate support: NS1600 vertical installation
1 x 3P: mounting plate support: NS630b...1000 vertical installation
1 x 3P: mounting plate support: NT06...10 vertical installation
1 x 3P: mounting plate support: NT12 vertical installation
1 x 3P: mounting plate support: NT16 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Front connection
Number of vertical modules [50 mm] 10
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 554 mm
Width 321 mm
Net weight 2.04 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 3P 1 front connection 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 32.000 cm
Package 1 Length 55.500 cm
Package 1 Weight 2.000 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.840 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 43.360 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information