This Application will be decommissioned as of January 7th 2025

03701 |
Schneider-Electric
 
03701 picture- web-product-data-sheet
03701
FR.PL.V.FIXED MOT.NS1600 SP
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NS1250 - control: motor mechanism - vertical installation
ComPact: fixed NS1600 - control: motor mechanism - vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism - vertical installation
Poles description 1 x 3P: mounting plate support: NS1250 vertical installation
1 x 4P: mounting plate support: NS1250 vertical installation
1 x 3P: mounting plate support: NS1600 vertical installation
1 x 4P: mounting plate support: NS1600 vertical installation
1 x 3P: mounting plate support: NS630b...1000 vertical installation
1 x 4P: mounting plate support: NS630b...1000 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Connection position Rear connection
Front connection
Number of vertical modules [50 mm] 7
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 350 mm
Width 500 mm
Net weight 1.52 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 front connection on adaptor 14
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on adaptor 14
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 front connection on adaptor 14
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 front connection on adaptor 14
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 front connection on adaptor 12
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on adaptor 12
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 35.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.550 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 39.000 cm
Package 2 Width 42.000 cm
Package 2 Length 52.000 cm
Package 2 Weight 23.660 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 95.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 94.640 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information