Schneider-Electric
 
03710 picture- web-product-data-sheet
03710
Front Plate Withd. MTZ2/NW Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device Masterpact: drawout NW08...16 - control: toggle - vertical installation
Masterpact: drawout NW20...25 - control: toggle - vertical installation
Masterpact: drawout NW32 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: NW08...16 vertical installation
1 x 4P: mounting plate support: NW08...16 vertical installation
1 x 3P: mounting plate support: NW20...25 vertical installation
1 x 4P: mounting plate support: NW20...25 vertical installation
1 x 3P: mounting plate support: NW32 vertical installation
1 x 4P: mounting plate support: NW32 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 600 mm
Cubicle - width 650 mm depth 1000 mm
Connection position Rear connection
Front connection
Number of vertical modules [50 mm] 10
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 500 mm
Width 500 mm
Product weight 1.76 kg
Quantity per set Set of 1
Functional unit 650 mm 600 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on Canalis 27
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on adaptor 15
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on Canalis 27
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 rear connection on adaptor 15
650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on adaptor 15
650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on adaptor 15
650 mm 1000 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on adaptor 15
650 mm 1000 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on adaptor 15
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on adaptor 19
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on adaptor 19
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on adaptor 20
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on adaptor 20
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on adaptor 20
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on adaptor 20
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on busbar 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.400 cm
Package 1 Width 50.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.764 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 20.500 cm
Package 2 Width 53.500 cm
Package 2 Length 53.900 cm
Package 2 Weight 9.516 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 100.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 96.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information