Schneider-Electric
 
03711 picture- web-product-data-sheet
03711
Front Plate Fixed MTZ2/NW Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device Masterpact: fixed NW08...16 - control: toggle - vertical installation
Masterpact: fixed NW20...25 - control: toggle - vertical installation
Masterpact: fixed NW32 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: NW08...16 vertical installation
1 x 4P: mounting plate support: NW08...16 vertical installation
1 x 3P: mounting plate support: NW20...25 vertical installation
1 x 4P: mounting plate support: NW20...25 vertical installation
1 x 3P: mounting plate support: NW32 vertical installation
1 x 4P: mounting plate support: NW32 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 600 mm
Cubicle - width 650 mm depth 1000 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 500 mm
Product weight 1.54 kg
Quantity per set Set of 1
Functional unit 650 mm 600 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on adaptor 18
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on adaptor 14
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on Canalis 27
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on adaptor 18
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 rear connection on adaptor 14
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on Canalis 27
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on adaptor 19
650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on adaptor 14
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on adaptor 19
650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on adaptor 14
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on adaptor 19
650 mm 1000 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on adaptor 14
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on adaptor 19
650 mm 1000 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on adaptor 14
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on busbar 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 45.0 cm
Package 1 Length 50.0 cm
Package 1 Weight 1.61 kg
Unit Type of Package 2 P06
Number of Units in Package 2 40
Package 2 Height 70.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 65.68 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information