Schneider-Electric
 
03714 picture- web-product-data-sheet
03714
FR.PL.INS1600 4P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS630b...1600 - control: direct front rotary handle - vertical installation
ComPact: fixed INV630b...1600 - control: direct front rotary handle - vertical installation
Poles description 1 x 4P: mounting plate support: INS630b...1600 vertical installation
1 x 4P: mounting plate support: INV630b...1600 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 500 mm
Product weight 0.92 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS630b...1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm Prisma P cubicle ComPact INV630b...1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 30.5 cm
Package 1 Length 50.0 cm
Package 1 Weight 930.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 15.2 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 78.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 82.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information