This Application will be decommissioned as of January 7th 2025

03715 |
Schneider-Electric
 
03715 picture- web-product-data-sheet
03715
FR.PL.INS2500 3P/4P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS2000...2500 - control: direct front rotary handle - vertical installation
ComPact: fixed INV2000...2500 - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS2000...2500 vertical installation
1 x 4P: mounting plate support: INS2000...2500 vertical installation
1 x 3P: mounting plate support: INV2000...2500 vertical installation
1 x 4P: mounting plate support: INV2000...2500 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 600 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 10
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 500 mm
Width 500 mm
Net weight 3.54 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 16
650 mm 400 mm Prisma P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 16
650 mm 600 mm Prisma P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 16
650 mm 600 mm Prisma P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 16
650 mm 400 mm Prisma P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 16
650 mm 400 mm Prisma P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 16
650 mm 600 mm Prisma P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 16
650 mm 600 mm Prisma P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 53.0 cm
Package 1 Length 54.0 cm
Package 1 Weight 3.54 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 85 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 96.96 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product