This Application will be decommissioned as of January 7th 2025

03722 |
Schneider-Electric
 
03722 picture- web-product-data-sheet
03722
HINGED FR.PL.13M W400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Plain
Hinged
Type of front plate Plain
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 13
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 650 mm
Width 321 mm
Net weight 2.28 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 32 cm
Package 1 Length 64.7 cm
Package 1 Weight 2.359 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 21 cm
Package 2 Width 36 cm
Package 2 Length 68 cm
Package 2 Weight 12.2 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 95 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 80.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information