Schneider-Electric
 
03723 picture- web-product-data-sheet
03723
HINGED FR.PL.HSI 13M W400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Hinged
Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 72 x 72 mm device
Human-switchboard interface: 96 x 96 mm device
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 13
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 650 mm
Width 319 mm
Net weight 2.08 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle human-switchboard interface 72 x 72 mm device 6
400 mm 400 mm Prisma P cubicle human-switchboard interface 96 x 96 mm device 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 32 cm
Package 1 Length 64.5 cm
Package 1 Weight 2.08 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 17 cm
Package 2 Width 54 cm
Package 2 Length 82 cm
Package 2 Weight 7.42 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 18
Package 3 Height 75.5 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 44.44 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information