Schneider-Electric
 
03727 picture- web-product-data-sheet
03727
FR.PL.HZ.INF 200 250
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed INF200...250 - control: extended rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: INF200...250 horizontal installation
1 x 4P: mounting plate support: INF200...250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 7
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 350 mm
Width 500 mm
Product weight 1.44 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF200...250 fixed extended rotary handle horizontal 3P 1 direct 7
650 mm 400 mm Prisma P cubicle FuPact INF200...250 fixed extended rotary handle horizontal 4P 1 direct 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 36.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 1.45 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 37.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 14.92 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 32.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 59.68 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information