Schneider-Electric
 
03728 picture- web-product-data-sheet
03728
FR.PL.V.INF 200 800
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed INF200...250 - control: extended rotary handle - vertical installation
FuPact: fixed INF400 - control: extended rotary handle - vertical installation
FuPact: fixed INF630...800 - control: extended rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INF200...250 vertical installation
1 x 4P: mounting plate support: INF200...250 vertical installation
1 x 3P: mounting plate support: INF400 vertical installation
1 x 4P: mounting plate support: INF400 vertical installation
1 x 3P: mounting plate support: INF630...800 vertical installation
1 x 4P: mounting plate support: INF630...800 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 500 mm
Product weight 1.22 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF200...250 fixed extended rotary handle vertical 3P 1 direct 9
650 mm 400 mm Prisma P cubicle FuPact INF200...250 fixed extended rotary handle vertical 4P 1 direct 9
650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle vertical 3P 1 direct 9
650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle vertical 4P 1 direct 9
650 mm 400 mm Prisma P cubicle FuPact INF630...800 fixed extended rotary handle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle FuPact INF630...800 fixed extended rotary handle vertical 4P 1 direct 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 31.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 1.23 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 32.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 12.52 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 35.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 37.56 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information