This Application will be decommissioned as of January 7th 2025

03729 |
Schneider-Electric
 
03729 picture- web-product-data-sheet
03729
FR.PL.HZ.INF400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed INF400 - control: extended rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: INF400 horizontal installation
1 x 4P: mounting plate support: INF400 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 8
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 400 mm
Width 500 mm
Net weight 1.64 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle horizontal 3P 1 direct 8
650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle horizontal 4P 1 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 41 cm
Package 1 Length 51 cm
Package 1 Weight 1.65 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10 cm
Package 2 Width 42 cm
Package 2 Length 53 cm
Package 2 Weight 10.14 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 35 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 40.56 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product