Schneider-Electric
 
03735 picture- web-product-data-sheet
03735
IP20 FRONT ISFL 185MM BCW650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device FuPact: fixed ISFL160 - control: fuse carriers handle - vertical installation
FuPact: fixed ISFL250...630 - control: fuse carriers handle - vertical installation
Poles description 10 x 3P: mounting plate support: ISFL160 vertical installation
5 x 3P: mounting plate support: ISFL250...630 vertical installation
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Rear connection
Number of vertical modules [50 mm] 24
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Width 570 mm
Product weight 10.06 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle FuPact ISFL160 fixed fuse carriers handle vertical 3P 10 rear connection on busbar 24
650 mm 400 mm Prisma P cubicle FuPact ISFL250...630 fixed fuse carriers handle vertical 3P 5 rear connection on busbar 24
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 61.5 cm
Package 1 Length 125.0 cm
Package 1 Weight 10.07 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 110.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 112.7 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information